Menu Search

Adhesive Bumper Round 22.0 mm 10.0 mm PU

Natural PU cylindrical buffer on a square self-adhesive base.
Item code:

117100611341

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 300,8437
10 + R 259,348
Standard pack: 1

Order in multiple of 1

Total price:

R 300,84

1 x R 300,8437

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 24
Full Material Polyurethane
Shape Round
Colour White
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us