Menu Search

Adhesive Bumper Square 20.6 mm 7.6 mm PU

Pyramid shaped natural PU self-adhesive buffer.
Item code:

117101011341

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 450,2783
10 - 49 R 394,981
50 + R 351,78
Standard pack: 1

Order in multiple of 1

Total price:

R 450,28

1 x R 450,2783

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 36
Full Material Polyurethane
Shape Square
Colour White
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us