Menu Search

Adhesive Bumper Square 20.5 mm 7.6 mm PU

Black PU self-adhesive square buffer on a pad.
Item code:

117101069941

62 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 319,2263
10 + R 238,2234
Standard pack: 1

Order in multiple of 1

Total price:

R 319,23

1 x R 319,2263

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 36
Full Material Polyurethane
Shape Square
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us