Menu Search

Adhesive Bumper Square 12.7 mm 3.1 mm PU

White PU self-adhesive square buffer on a pad.
Item code:

117101360041

20 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 318,9472
10 + R 237,9842
Standard pack: 1

Order in multiple of 1

Total price:

R 318,95

1 x R 318,9472

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 80
Full Material Polyurethane
Shape Square
Colour White
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us