Menu Search

Adhesive Bumper Square 12.7 mm 3.1 mm PU

Pyramid shaped natural PU self-adhesive buffer.
Item code:

117101400040

27 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 695,782
10 + R 519,1681
Standard pack: 1

Order in multiple of 1

Total price:

R 695,78

1 x R 695,782

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 80
Full Material Polyurethane
Shape Square
Colour Natural
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us