Menu Search

Adhesive Bumper Flat 19.0 mm 4.0 mm PU

PU self-adhesive round buffers on a sheet. Product is sold as sheets, with 40 buffers per sheet.
Item code:

117101869941

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 248,9901
10 + R 231,2216
Standard pack: 1

Order in multiple of 1

Total price:

R 248,99

1 x R 248,9901

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 40
Full Material Polyurethane
Shape Flat
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us