Menu Search

Adhesive Bumper Domed 8.0 mm 2.2 mm PU Natural

White PU self-adhesive round buffer on a pad.
Item code:

117103100040

59 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 R 541,1801
25 - 49 R 487,0541
50 + R 405,8917
Standard pack: 1

Order in multiple of 1

Total price:

R 541,18

1 x R 541,1801

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 144
Full Material Polyurethane
Shape Domed
Colour Natural
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us