Menu Search

Adhesive Bumper Square 20.5 mm 13.2 mm PU

Grey PU large square bumper.
Item code:

282201360941

8 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 493,966
10 - 49 R 419,8086
50 + R 395,0984
Standard pack: 1

Order in multiple of 1

Total price:

R 493,97

1 x R 493,966

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 24
Full Material Polyurethane
Shape Square
Colour Grey
Material Flammability Standard UL94 HB
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us