Menu Search

Adhesive Bumper Domed 9.6 mm 5.4 mm PU

Black PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

282965459941

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 342,3814
10 - 49 R 291,0069
50 + R 273,8998
Standard pack: 1

Order in multiple of 1

Total price:

R 342,38

1 x R 342,3814

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 96
Full Material Polyurethane
Shape Domed
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us