Menu Search

Adhesive Bumper Domed 9.6 mm 5.4 mm PU

Grey PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

282965460941

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 9 023,862
Standard pack: 1

Order in multiple of 1

Total price:

R 9 023,86

1 x R 9 023,862

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 96
Full Material Polyurethane
Shape Domed
Colour Grey
Material Flammability Standard UL94 HB
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us