Menu Search

Adhesive Bumper Domed 19.1 mm 9.5 mm PU

Black PU self-adhesive round buffer on a pad.
Item code:

32432

917 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
98 - 1077 R 10,0516
1078 + R 7,1797
Standard pack: 1078

Order in multiple of 98

Total price:

R 985,06

98 x R 10,0516

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 98
Full Material Polyurethane
Shape Domed
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us