Menu Search

Adhesive Bumper Flat 19.0 mm 4.0 mm PU

Black PU self-adhesive round buffer on a pad.
Item code:

39864

4372 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2604 + R 10,7534
Standard pack: 2604

Order in multiple of 2604

Total price:

R 28 001,85

2604 x R 10,7534

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 84
Full Material Polyurethane
Shape Flat
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us