Menu Search

Adhesive Bumper Domed 19.0 mm 9.5 mm PU

Clear PU self-adhesive round buffer on a pad.
Item code:

461234

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
98 - 1077 R 9,6408
1078 + R 6,7415
Standard pack: 1078

Order in multiple of 98

Total price:

R 944,80

98 x R 9,6408

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 98
Full Material Polyurethane
Shape Domed
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us