Menu Search

Adhesive Bumper Flat 10.0 mm 1.8 mm PU

Black PU self-adhesive round buffer on a pad.
Item code:

461236

2450 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
288 - 3167 R 2,6942
3168 + R 1,9244
Standard pack: 3168

Order in multiple of 288

Total price:

R 775,93

288 x R 2,6942

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 288
Full Material Polyurethane
Shape Flat
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us