Menu Search

Adhesive Glide Round 50.0 mm 50.0 mm Felt

Brown felt self-adhesive round discs on a paper pad.
Item code:

463932

866 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 R 12,3567
4000 + R 11,7367
Standard pack: 400

Order in multiple of 400

Total price:

R 4 942,68

400 x R 12,3567

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Felt
Shape Round
Colour Brown
Material Flammability Standard UL94 HB
Commodity Code 5602900000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us