Menu Search

Adhesive Glide Round 70.0 mm 70.0 mm Felt

Brown felt self-adhesive round discs on a paper pad.
Item code:

463934

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 899 R 48,8774
900 - 1499 R 31,7865
1500 + R 21,191
Standard pack: 300

Order in multiple of 300

Total price:

R 14 663,22

300 x R 48,8774

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Felt
Shape Round
Colour Brown
Material Flammability Standard UL94 HB
Commodity Code 5602900000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us