Menu Search

Adhesive Glide Rectangular 20.0 mm 30.0 mm Felt

Brown felt self-adhesive rectangular discs on a paper pad.
Item code:

463943

3867 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1008 - 10079 R 3,6915
10080 + R 3,5365
Standard pack: 1008

Order in multiple of 1008

Total price:

R 3 721,03

1008 x R 3,6915

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Felt
Shape Rectangular
Colour Brown
Material Flammability Standard UL94 HB
Commodity Code 5602900000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us