Menu Search

Adhesive Glide Round 36.0 mm 36.0 mm Felt

White felt self-adhesive round discs on a paper pad.
Item code:

463958

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
504 - 5039 R 7,6225
5040 + R 7,2421
Standard pack: 504

Order in multiple of 504

Total price:

R 3 841,74

504 x R 7,6225

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Felt
Shape Round
Colour White
Material Flammability Standard UL94 HB
Commodity Code 5602900000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us