Menu Search

Adhesive Glide Rectangular 40.0 mm 20.0 mm Felt

White felt self-adhesive rectangular discs on a paper pad.
Item code:

463973

2000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 2,3389
10000 - 19999 R 2,2261
20000 + R 2,1134
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 338,90

1000 x R 2,3389

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Felt
Shape Rectangular
Colour White
Material Flammability Standard UL94 HB
Commodity Code 5602900000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us