Menu Search

Adhesive Glide Rectangular 35.0 mm 25.0 mm Felt

White felt self-adhesive rectangular discs on a paper pad.
Item code:

463974

2024 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1008 - 10079 R 2,2543
10080 - 20159 R 2,1557
20160 + R 2,0148
Standard pack: 1008

Order in multiple of 1008

Total price:

R 2 272,33

1008 x R 2,2543

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Felt
Shape Rectangular
Colour White
Material Flammability Standard UL94 HB
Commodity Code 5602900000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us