Menu Search

Adhesive Bumper Flat 19.7 mm 3.0 mm PU

Clear PU self-adhesive round buffer on a pad.
Item code:

494484

12586 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4032 + R 7,9088
Standard pack: 4032

Order in multiple of 4032

Total price:

R 31 888,28

4032 x R 7,9088

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 84
Full Material Polyurethane
Shape Flat
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us