Menu Search

Adhesive Bumper Round 12.7 mm 3.6 mm PU;Rubber

Clear PU round with recess self-adhesive bumper on a pad.
Item code:

RBS-18

13000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 4999 R 2,1354
5000 + R 1,5253
Standard pack: 5000

Order in multiple of 200

Total price:

R 427,08

200 x R 2,1354

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 200
Full Material Polyurethane;Rubber
Shape Round
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us