Menu Search

Adhesive Bumper Cylindrical 20.5 mm 3.1 mm PU;Rubber

Black PU cylindrical self-adhesive bumper on a pad.
Item code:

RBS-24BK

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
72 - 2519 R 5,9814
2520 + R 4,2724
Standard pack: 2520

Order in multiple of 72

Total price:

R 430,66

72 x R 5,9814

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 72
Full Material Polyurethane;Rubber
Shape Cylindrical
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us