Menu Search

Adhesive Bumper Square 19.8 mm 6.4 mm PU;Rubber

Clear PU self-adhesive square bumper on a pad.
Item code:

RBS-29

13812 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
98 - 2939 R 5,97
2940 + R 4,2643
Standard pack: 2940

Order in multiple of 98

Total price:

R 585,06

98 x R 5,97

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 98
Full Material Polyurethane;Rubber
Shape Square
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us