Menu Search

Adhesive Bumper Cylindrical 9.5 mm 4.8 mm PU;Rubber

Clear PU cylindrical self-adhesive bumper on a pad.
Item code:

RBS-35

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 4999 R 2,2279
5000 + R 1,5913
Standard pack: 5000

Order in multiple of 200

Total price:

R 445,58

200 x R 2,2279

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 200
Full Material Polyurethane;Rubber
Shape Cylindrical
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us