Menu Search

Adhesive Bumper Cylindrical 12.7 mm 6.3 mm PU;Rubber

Black PU cylindrical self-adhesive bumper on a pad.
Item code:

RBS-6BK

19242 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 4999 R 2,3315
5000 + R 1,6653
Standard pack: 5000

Order in multiple of 200

Total price:

R 466,30

200 x R 2,3315

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 200
Full Material Polyurethane;Rubber
Shape Cylindrical
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us