Menu Search

Adhesive Bumper Cylindrical 31.5 mm 2.5 mm PU;Rubber

Clear PU cylindrical self-adhesive bumper on a pad.
Item code:

RBS-72

849 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
32 - 2399 R 12,1759
2400 + R 8,697
Standard pack: 2400

Order in multiple of 32

Total price:

R 389,63

32 x R 12,1759

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 32
Full Material Polyurethane;Rubber
Shape Cylindrical
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us