10239728
343481640952
| Quantity | Unit price |
|---|---|
| 250 - 499 | R 3,148 |
| 500 - 999 | R 2,7853 |
| 1000 + | R 1,9874 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 9.5 mm |
|---|---|
| Head Diameter | 0.374 in |
| Thread Diameter | 4.8 mm |
| Thread Diameter | 0.189 in |
| Thread Length | 16.0 mm |
| Thread Length | 0.63 in |
| Thread Size | 4.8 mm |
| Material | Steel |
| Finish | Zinc |
| Head Type | Ultra Low Head |
| Screw Type | Self Drilling & Piercing Screw |
| Standards | DIN 7981 |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue