Menu Search

Self Threading PCB Supports

In stock

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
R 3,7312 - R 3,8878 16986 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
6.4 mm
#8,M4
9.5 mm
R 4,5151 - R 4,7347 Request the lead time here
4.0 mm
6.4 mm
#8,M4
28.6 mm
R 1,9033 - R 2,5332 Request the lead time here
3.2 mm
4.6 mm
#4,M3
3.2 mm
R 1,6608 - R 2,7615 Request the lead time here
3.2 mm
4.6 mm
#4,M3
9.5 mm
R 1,6469 - R 2,7334 Request the lead time here
3.2 mm
4.6 mm
#4,M3
4.8 mm
R 3,3892 - R 3,7658 14000 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
4.6 mm
#4,M3
11.1 mm
R 4,2645 - R 4,4525 7000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
6.4 mm
#8,M4
22.2 mm
R 1,6469 - R 2,7475 Request the lead time here
3.2 mm
4.6 mm
#4,M3
6.4 mm
R 3,4611 - R 3,8457 4165 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
4.6 mm
#4,M3
12.7 mm
R 1,6608 - R 2,7475 19698 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
4.6 mm
#4,M3
7.9 mm
R 1,6748 - R 2,7756 13986 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
4.6 mm
#4,M3
14.3 mm
R 3,8566 - R 4,0134 245252 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
6.4 mm
#8,M4
12.7 mm
Screw & Lock Support 9.5 mm UL94 V-2 PA Natural

SCBSST-6-01

Price Range
R 3,8878 - R 3,7312

Stock Levels
16986 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm
Screw & Lock Support 28.6 mm UL94 V-2 PA Natural

SCBSST-18-01

Price Range
R 4,7347 - R 4,5151

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm
Screw & Lock Support 3.2 mm UL94 V-2 PA Natural

MSPMST-2-01

Price Range
R 2,5332 - R 1,9033

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 9.5 mm UL94 V-2 Nylon Natural

MSPMST-6-01

Price Range
R 2,7615 - R 1,6608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 4.8 mm UL94 V-2 PA Natural

MSPMST-3-01

Price Range
R 2,7334 - R 1,6469

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 11.1 mm UL94 V-2 PA Natural

MSPMST-7-01

Price Range
R 3,7658 - R 3,3892

Stock Levels
14000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 22.2 mm UL94 V-2 PA Natural

SCBSST-14-01

Price Range
R 4,4525 - R 4,2645

Stock Levels
7000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm
Screw & Lock Support 6.4 mm UL94 V-2 PA Natural

MSPMST-4-01

Price Range
R 2,7475 - R 1,6469

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 12.7 mm UL94 V-2 PA Natural

MSPMST-8-01

Price Range
R 3,8457 - R 3,4611

Stock Levels
4165 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 7.9 mm UL94 V-2 PA Natural

MSPMST-5-01

Price Range
R 2,7475 - R 1,6608

Stock Levels
19698 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 14.3 mm UL94 V-2 PA Natural

MSPMST-9-01

Price Range
R 2,7756 - R 1,6748

Stock Levels
13986 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Distance Across Flats
    4.7 mm
Screw & Lock Support 12.7 mm UL94 V-2 PA Natural

SCBSST-8-01

Price Range
R 4,0134 - R 3,8566

Stock Levels
245252 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm