Quantity | Unit price |
---|---|
2 - 9 | R 361,3296 |
10 - 19 | R 267,0575 |
20 - 49 | R 260,0267 |
50 + | R 245,9651 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Diameter | 6.0 mm |
---|---|
Bore Diameter | 0.236 in |
Outside Diameter | 20.0 mm |
Outside Diameter | 0.787 in |
Collar Style | Split |
Collar Height | 9.0 mm |
Collar Height | 0.354 in |
Coupling Style | Socket Head Screw Clamp |
Commodity Code | 7326909890 |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue