These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 140,3678 - R 200,5141 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
75.0
|
Standard Thread
|
||
| R 121,3617 - R 173,4304 | Request the lead time here |
13.0
|
22.5
|
10.0
|
303 Stainless Steel
|
M12
|
60.0
|
Long Thread
|
||
| R 161,9476 - R 231,399 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
55.0
|
Long Thread
|
||
| R 97,2082 - R 138,7444 | Request the lead time here |
9.0
|
16.5
|
5.3
|
Steel
|
M8
|
80.0
|
Standard Thread
|
||
| R 456,5418 - R 652,2648 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
220.0
|
Standard Thread
|
||
| R 312,0164 - R 445,8113 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
120.0
|
Standard Thread
|
||
| R 170,4607 - R 243,5154 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
55.0
|
Standard Thread
|
||
| R 477,5277 - R 682,0806 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
240.0
|
Standard Thread
|
||
| R 385,467 - R 550,5823 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
180.0
|
Standard Thread
|
||
| R 418,9256 - R 598,335 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
220.0
|
Standard Thread
|
||
| R 207,285 - R 296,0196 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
70.0
|
Standard Thread
|
||
| R 265,4911 - R 379,29 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
100.0
|
Standard Thread
|
||
| R 191,0507 - R 272,9748 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
65.0
|
Standard Thread
|
||
| R 232,8244 - R 332,7251 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
80.0
|
Standard Thread
|
||
| R 367,4508 - R 525,0429 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
170.0
|
Standard Thread
|
||
| R 133,6365 - R 190,7735 | Request the lead time here |
23.0
|
32.5
|
14.0
|
Steel
|
M22
|
45.0
|
Standard Thread
|
||
| R 182,3395 - R 260,502 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
60.0
|
Standard Thread
|
||
| R 721,8349 - R 1 031,0796 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
150.0
|
Standard Thread
|
||
| R 698,6713 - R 998,0566 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
180.0
|
Standard Thread
|
||
| R 697,8794 - R 996,9875 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
140.0
|
Standard Thread
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue