Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
R 149,4749 - R 249,0588 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
70.0
M16
R 242,1295 - R 403,4832 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
20.0
M20
R 288,2588 - R 480,4974 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
60.0
M20
R 54,6425 - R 91,0708 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
100.0
M10
R 47,1192 - R 78,4001 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
8.0
M5
R 100,5738 - R 167,491 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
90.0
M12
R 187,883 - R 313,2043 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
100.0
M16
R 38,0122 - R 63,3536 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
70.0
M10
R 161,9476 - R 270,0447 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
120.0
M12
R 55,2364 - R 92,0607 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
50.0
M12
R 66,3233 - R 110,4728 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
60.0
M12
R 223,7174 - R 372,7963 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
120.0
M16
R 167,887 - R 279,9437 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
80.0
M16
R 86,5172 - R 144,1294 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
25.0
M10
R 65,9273 - R 109,8789 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
12.0
M8
R 343,8912 - R 573,152 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
80.0
M20
R 254,9982 - R 425,063 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
30.0
M20
R 18,2142 - R 30,4889 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
35.0
M5
R 59,196 - R 98,792 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
20.0
M6
R 21,7778 - R 36,2303 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
35.0
M8
  • of 12
Shoulder Screw Hex Head 20.0 M16 70.0 22.0 Black Steel

20220808

Price Range
R 249,0588 - R 149,4749

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    70.0
Shoulder Screw Hex Head 24.0 M20 20.0 27.0 Black Steel

20220853

Price Range
R 403,4832 - R 242,1295

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    20.0
Shoulder Screw Hex Head 24.0 M20 60.0 27.0 Black Steel

20220891

Price Range
R 480,4974 - R 288,2588

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    60.0
Shoulder Screw Hex Head 12.0 M10 100.0 16.0 Black Steel

20220501

Price Range
R 91,0708 - R 54,6425

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    100.0
Shoulder Screw Hex Head 6.0 M5 8.0 9.5 303 Stainless Steel

20220938

Price Range
R 78,4001 - R 47,1192

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    8.0
Shoulder Screw Hex Head 16.0 M12 90.0 18.0 Black Steel

20220723

Price Range
R 167,491 - R 100,5738

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    90.0
Shoulder Screw Hex Head 20.0 M16 100.0 22.0 Black Steel

20220730

Price Range
R 313,2043 - R 187,883

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    100.0
Shoulder Screw Hex Head 12.0 M10 70.0 16.0 Black Steel

20220594

Price Range
R 63,3536 - R 38,0122

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    70.0
Shoulder Screw Hex Head 16.0 M12 120.0 18.0 Black Steel

20220631

Price Range
R 270,0447 - R 161,9476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    120.0
Shoulder Screw Hex Head 16.0 M12 50.0 18.0 Black Steel

20220686

Price Range
R 92,0607 - R 55,2364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    50.0
Shoulder Screw Hex Head 16.0 M12 60.0 18.0 Black Steel

20220693

Price Range
R 110,4728 - R 66,3233

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    60.0
Shoulder Screw Hex Head 20.0 M16 120.0 22.0 Black Steel

20220747

Price Range
R 372,7963 - R 223,7174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    120.0
Shoulder Screw Hex Head 20.0 M16 80.0 22.0 Black Steel

20220815

Price Range
R 279,9437 - R 167,887

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    80.0
Shoulder Screw Hex Head 12.0 M10 25.0 16.0 303 Stainless Steel

20221140

Price Range
R 144,1294 - R 86,5172

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    25.0
Shoulder Screw Hex Head 10.0 M8 12.0 13.0 303 Stainless Steel

20221102

Price Range
R 109,8789 - R 65,9273

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    12.0
Shoulder Screw Hex Head 24.0 M20 80.0 27.0 Black Steel

20220914

Price Range
R 573,152 - R 343,8912

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    80.0
Shoulder Screw Hex Head 24.0 M20 30.0 27.0 Black Steel

20220860

Price Range
R 425,063 - R 254,9982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    30.0
Shoulder Screw Hex Head 6.0 M5 35.0 9.5 Black Steel

20223557

Price Range
R 30,4889 - R 18,2142

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    35.0
Shoulder Screw Hex Head 8.0 M6 20.0 11.0 303 Stainless Steel

20223519

Price Range
R 98,792 - R 59,196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    20.0
Shoulder Screw Hex Head 10.0 M8 35.0 13.0 Black Steel

20225773

Price Range
R 36,2303 - R 21,7778

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    35.0