Menu Search

Shoulder Washer 8.0 mm 16.0 mm 2.0 mm PA

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

1092270000VR

1252 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 2,4856
10000 - 19999 R 2,366
20000 + R 2,2862
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 485,60

1000 x R 2,4856

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 11.0 mm
Base Outside Diameter 11.0 mm
Flange Height 2.0 mm
Flange Outside Diameter 16.0 mm
Inside Diameter 8.0 mm
Colour Natural
Washer Type Bushing Washer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us