Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Cup Diameter | View | |
---|---|---|---|---|---|
R 1,5921 - R 3,7718 | 23808 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
0.748 in
19.0 mm
|
||
R 3,8324 - R 9,0812 | 31045 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
1.575 in
40.0 mm
|
||
R 6,7208 - R 15,8405 | 400 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
2.48 in
63.0 mm
|
||
R 1,0341 - R 2,1567 | 31122 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.866 in
22.0 mm
|
||
R 4,3114 - R 10,01 | 15668 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
1.969 in
50.0 mm
|
||
496732 | R 2,7756 - R 5,0018 | 37367 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
1.575 in
40.0 mm
|
|
R 2,3952 - R 2,6629 | 13494 In stock - Delivery conditions may apply, visit our FAQs |
White
|
1.181 in
30.0 mm
|
||
R 2,3952 - R 5,5209 | 13494 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
1.181 in
30.0 mm
|
||
R 12,6385 - R 29,3076 | 4248 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
2.874 in
73.0 mm
|
||
R 5,4809 - R 5,4809 | 16982 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
1.378 in
35.0 mm
|
||
R 7,7493 - R 7,7493 | 60002 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
0.984 in
25.0 mm
|
||
R 1,2906 - R 3,7872 | 168714 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
0.866 in
22.0 mm
|
||
R 4,3114 - R 10,2164 | 5156 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
1.772 in
45.0 mm
|
||
R 4,7905 - R 37,7181 | 12211 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
1.969 in
50.0 mm
|
||
R 5,185 - R 5,7768 | 14260 In stock - Delivery conditions may apply, visit our FAQs |
White
|
2.165 in
55.0 mm
|
||
R 3,4379 - R 7,9976 | 7200 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
1.575 in
40.0 mm
|
||
R 5,7768 - R 6,3967 | 10358 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
0.984 in
25.0 mm
|
||
464786 | R 2,6629 - R 6,3465 | 85118 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
1.181 in
30.0 mm
|
|
R 4,6496 - R 10,9387 | 10170 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
1.378 in
35.0 mm
|
||
R 5,7768 - R 13,6218 | 18750 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
2.165 in
55.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.