Menu Search

Single Universal Joint 20.0 86.0 Steel

This Single Universal Joint is used in mechanical systems where rotating motion must be transmitted across misaligned shafts. It is made from steel and can be bent up to 45 degrees per joint. It is durable, can endure heavy loads, and is resistant to wear and corrosion.
Item code:

20214142

18 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 607,6234
5 - 9 R 546,8408
10 - 19 R 516,4495
20 + R 455,6669
Standard pack: 1

Order in multiple of 1

Total price:

R 607,62

1 x R 607,6234

Specifications

Imperial
Metric
SKU attributes
Bore dia Round Bore
d1 tol. H7 20.0
d2 32.0
l1 86.0
l2 43.0
l3 24.0
Weight g 350.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us