Menu Search

Single Universal Joint 10.0 48.0 Steel

This Single Universal Joint with needle roller bearing and round bore is used in mechanical systems where rotational motion must be transferred across misaligned shafts. Made from steel, can be bent up to 45 degrees per joint. It is long-lasting, withstands large loads, and is resistant to corrosion.
Item code:

20214234

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 859,6687
5 - 9 R 773,7626
10 - 19 R 730,8095
20 + R 644,7008
Standard pack: 1

Order in multiple of 1

Total price:

R 859,67

1 x R 859,6687

Specifications

Imperial
Metric
SKU attributes
Bore dia Round Bore
d1 tol. H7 10.0
d2 22.0
l1 48.0
l2 24.0
l3 12.0
Weight g 100.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us