Menu Search

Single Universal Joint 25.0 108.0 Steel

This Single Universal Joint with round bore is used in mechanical systems where rotating motion must be transmitted across misaligned shafts. It is made from steel and can be bent up to 45 degrees per joint. It is durable, can endure heavy loads, and is resistant to wear and corrosion.
Item code:

20214906

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 1 004,7365
5 - 9 R 904,2426
10 - 19 R 853,9956
20 + R 753,5017
Standard pack: 1

Order in multiple of 1

Total price:

R 1 004,74

1 x R 1 004,7365

Specifications

Imperial
Metric
SKU attributes
Bore dia Round Bore
d1 tol. H7 25.0
d2 50.0
l1 108.0
l2 54.0
l3 26.0
Weight g 1200.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us