Menu Search

Sleeve Insulator 26.5 mm (L) PVC Natural

This post-fit terminal sleeve is used to insulate and protect wiring terminals, this type of sleeve is widely used in the automotive industry. Made for straight terminals and is push-fitted into place.
Item code:

10077

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10000 + R 4,4624
Standard pack: 10000

Order in multiple of 10000

Total price:

R 44 624,00

10000 x R 4,4624

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Post-Fit
Full Material PVC
Orientation Straight
Connector Type Straight
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us