103506011442
Quantity | Unit price |
---|---|
100 - 499 | R 14,874 |
500 - 999 | R 11,4047 |
1000 + | R 9,1583 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 6.0 mm |
---|---|
Inside Diameter | 0.236 in |
Maximum Application Temperature | 190 °C |
Maximum Application Temperature | 374 °F |
Outside Diameter | 8.0 mm |
Outside Diameter | 0.315 in |
Overall Length | 8.0 mm |
Overall Length | 0.315 in |
Shaft Diameter | 8.0 mm |
Shaft Diameter | 0.315 in |
Shaft Hole Diameter | 6.0 mm |
Shaft Hole Diameter | 0.236 in |
Bearing Material | Polyamide |
Bearing Type | Slide Bearing |
Colour | Black |
Flanged | No |
Full Material | Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene |
Material | PA 6.6,CF,PTFE |
Measurement Standard | Metric |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.