Menu Search

Bearing 8.0 mm 10.0 mm 5.5 mm Black

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103510023243

15633 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 11,2053
500 - 999 R 7,1113
1000 + R 5,596
Standard pack: 100

Order in multiple of 100

Total price:

R 1 120,53

100 x R 11,2053

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 8.0 mm
Maximum Application Temperature 120 °C
Nominal Inside Diameter 10.0 mm
Nominal Outside Diameter 8.0 mm
Outside Diameter 10.0 mm
Overall Diameter 8.0 mm
Overall Length 5.5 mm
Shaft Diameter 10.0 mm
Shaft Hole Diameter 8.0 mm
Bearing Material Polyamide
Bearing Type Slide Bearing
Colour Black
Flanged No
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Material PA 6.6,CF,PTFE
Measurement Standard Metric

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us