Menu Search

Bearing 8.0 mm 10.0 mm 10.0 mm Black

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103514011442

298 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 16,1633
500 - 999 R 12,2687
1000 + R 10,2749
Standard pack: 100

Order in multiple of 100

Total price:

R 1 616,33

100 x R 16,1633

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us