103522023243
Quantity | Unit price |
---|---|
50 - 249 | R 13,1327 |
250 - 999 | R 8,3608 |
1000 + | R 6,5796 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 10.0 mm |
---|---|
Inside Diameter | 0.394 in |
Maximum Application Temperature | 120 °C |
Maximum Application Temperature | 248 °F |
Nominal Inside Diameter | 12.0 mm |
Nominal Inside Diameter | 0.472 in |
Nominal Outside Diameter | 10.0 mm |
Nominal Outside Diameter | 0.394 in |
Outside Diameter | 12.0 mm |
Outside Diameter | 0.472 in |
Overall Diameter | 10.0 mm |
Overall Diameter | 0.394 in |
Overall Length | 12.0 mm |
Overall Length | 0.472 in |
Shaft Diameter | 12.0 mm |
Shaft Diameter | 0.472 in |
Shaft Hole Diameter | 10.0 mm |
Shaft Hole Diameter | 0.394 in |
Bearing Material | Polyamide |
Bearing Type | Slide Bearing |
Colour | Black |
Flanged | No |
Full Material | Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene |
Material | PA 6.6,CF,PTFE |
Measurement Standard | Metric |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on +27 (0) 11 314 8750 or email us at sales@essentracomponents.co.za and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.