Menu Search

Bearing 12.0 mm 14.0 mm 15.0 mm Black

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103530011442

700 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 30,3195
250 - 999 R 21,3074
1000 + R 17,2001
Standard pack: 50

Order in multiple of 50

Total price:

R 1 515,98

50 x R 30,3195

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us