Menu Search

Bearing 15.0 mm 17.0 mm 20.0 mm Black

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103542023243

82 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 22,1315
250 - 999 R 14,0897
1000 + R 11,0591
Standard pack: 50

Order in multiple of 50

Total price:

R 1 106,58

50 x R 22,1315

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us