Menu Search

Bearing 18.0 mm 20.0 mm 15.0 mm Black

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103552023243

400 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 21,6397
250 - 999 R 13,784
1000 + R 10,8198
Standard pack: 50

Order in multiple of 50

Total price:

R 1 081,99

50 x R 21,6397

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 18.0 mm
Maximum Application Temperature 120 °C
Nominal Inside Diameter 18.0 mm
Nominal Outside Diameter 20.0 mm
Outside Diameter 20.0 mm
Overall Diameter 20.0 mm
Overall Length 15.0 mm
Shaft Diameter 20.0 mm
Shaft Hole Diameter 18.0 mm
Bearing Material Polyamide
Bearing Type Slide Bearing
Colour Black
Flanged No
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Material PA 6.6,CF,PTFE
Measurement Standard Metric

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us