Menu Search

Bearing 25.0 mm 28.0 mm 30.0 mm Black

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103564011442

89 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 87,0641
50 - 999 R 56,4255
1000 + R 42,575
Standard pack: 10

Order in multiple of 10

Total price:

R 870,64

10 x R 87,0641

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 25.0 mm
Maximum Application Temperature 130 °C
Nominal Inside Diameter 25.0 mm
Nominal Outside Diameter 28.0 mm
Outside Diameter 28.0 mm
Overall Diameter 28.0 mm
Overall Length 30.0 mm
Shaft Diameter 28.0 mm
Shaft Hole Diameter 25.0 mm
Bearing Material Polyamide
Bearing Type Slide Bearing
Colour Black
Flanged No
Full Material Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
Material PA 6.6,CF,PTFE
Measurement Standard Metric

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us