Menu Search

Bearing 30.0 mm 34.0 mm 40.0 mm Black

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103572023243

36 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 64,9059
50 - 999 R 41,2856
1000 + R 32,433
Standard pack: 10

Order in multiple of 10

Total price:

R 649,06

10 x R 64,9059

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us