Menu Search

Snap Fit Plugs PCR

In production

Snap Fit Plugs effectively protect against contaminants such as dirt, dust and moisture for a variety of applications during manufacture, storage and transport. Slight pressure snaps the plug into an internal rib to make a secure seal. The cross-head feature allows removal with a tool that twists the part out.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTFUPPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
17 results
Product SKUs information
Essentra Part Number Price range Availability UNF Metric h H BSP D View
R 1,0651 - R 1,6569 Request the lead time here
1.1/16"
M26
17.0 mm
R 2,1974 - R 2,4415 Request the lead time here
16.0 mm
2"
R 0,7739 - R 1,2039 Request the lead time here
M20
9.4 mm
15.0 mm
1/2"
26.0 mm
R 0,454 - R 0,7062 Request the lead time here
1/2"
8.2 mm
13.7 mm
1/4"
17.6 mm
R 0,4099 - R 0,6377 Request the lead time here
M10
5.7 mm
9.2 mm
1/8"
14.3 mm
R 1,1743 - R 1,8268 Request the lead time here
18.0 mm
1"
R 0,8889 - R 0,9877 Request the lead time here
17.0 mm
3/4"
R 1,6475 - R 1,8306 Request the lead time here
17.6 mm
1.1/2"
R 1,6916 - R 1,8796 Request the lead time here
15.0 mm
1.1/4"
R 0,7893 - R 1,2278 Request the lead time here
M18
7.0 mm
R 0,5038 - R 0,7837 Request the lead time here
M16
8.0 mm
13.3 mm
3/8"
21.7 mm
R 0,7739 - R 1,2039 Request the lead time here
7/8"
9.8 mm
13.7 mm
5/8"
27.5 mm
R 0,933 - R 1,4513 Request the lead time here
M24
18.0 mm
R 0,749 - R 1,1652 Request the lead time here
9/16"
M14
10.0 mm
R 1,3832 - R 2,1516 Request the lead time here
1.3/16"
M30
18.0 mm
R 0,6283 - R 0,9774 Request the lead time here
7/16"
12.0 mm
R 0,7893 - R 1,2278 Request the lead time here
11/16"
13.1 mm
Easy Fit Plug 31.6 mm LDPE - PCR Green

20751197

Price Range
R 1,6569 - R 1,0651

Stock Levels
Request the lead time here
Attributes
  • H
    17.0 mm
  • Metric
    M26
  • UNF
    1.1/16"
  • Colour
    Green
  • Material
    LDPE - PCR
Easy Fit Plug 67.8 mm LDPE - PCR Green

20751289

Price Range
R 2,4415 - R 2,1974

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • BSP
    2"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Easy Fit Plug 26.0 mm LDPE - PCR Green

20751227

Price Range
R 1,2039 - R 0,7739

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • h
    9.4 mm
  • H
    15.0 mm
  • Metric
    M20
  • BSP
    1/2"
Easy Fit Plug 17.6 mm LDPE - PCR Green

20751234

Price Range
R 0,7062 - R 0,454

Stock Levels
Request the lead time here
Attributes
  • D
    17.6 mm
  • h
    8.2 mm
  • H
    13.7 mm
  • UNF
    1/2"
  • BSP
    1/4"
Easy Fit Plug 14.3 mm LDPE - PCR Green

20751241

Price Range
R 0,6377 - R 0,4099

Stock Levels
Request the lead time here
Attributes
  • D
    14.3 mm
  • h
    5.7 mm
  • H
    9.2 mm
  • Metric
    M10
  • BSP
    1/8"
Easy Fit Plug 37.5 mm LDPE - PCR Green

20751180

Price Range
R 1,8268 - R 1,1743

Stock Levels
Request the lead time here
Attributes
  • H
    18.0 mm
  • BSP
    1"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Easy Fit Plug 31.6 mm LDPE - PCR Green

20751302

Price Range
R 0,9877 - R 0,8889

Stock Levels
Request the lead time here
Attributes
  • H
    17.0 mm
  • BSP
    3/4"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Easy Fit Plug 55.0 mm LDPE - PCR Green

20751203

Price Range
R 1,8306 - R 1,6475

Stock Levels
Request the lead time here
Attributes
  • H
    17.6 mm
  • BSP
    1.1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Easy Fit Plug 49.5 mm LDPE - PCR Green

20751210

Price Range
R 1,8796 - R 1,6916

Stock Levels
Request the lead time here
Attributes
  • H
    15.0 mm
  • BSP
    1.1/4"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Easy Fit Plug 24.0 mm LDPE - PCR Green

20751272

Price Range
R 1,2278 - R 0,7893

Stock Levels
Request the lead time here
Attributes
  • H
    7.0 mm
  • Metric
    M18
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Easy Fit Plug 21.7 mm LDPE - PCR Green

20751319

Price Range
R 0,7837 - R 0,5038

Stock Levels
Request the lead time here
Attributes
  • D
    21.7 mm
  • h
    8.0 mm
  • H
    13.3 mm
  • Metric
    M16
  • BSP
    3/8"
Easy Fit Plug 27.5 mm LDPE - PCR Green

20751333

Price Range
R 1,2039 - R 0,7739

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • h
    9.8 mm
  • H
    13.7 mm
  • UNF
    7/8"
  • BSP
    5/8"
Easy Fit Plug 31.8 mm LDPE - PCR Green

20751296

Price Range
R 1,4513 - R 0,933

Stock Levels
Request the lead time here
Attributes
  • H
    18.0 mm
  • Metric
    M24
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Easy Fit Plug 18.8 mm LDPE - PCR Green

20751265

Price Range
R 1,1652 - R 0,749

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • Metric
    M14
  • UNF
    9/16"
  • Colour
    Green
  • Material
    LDPE - PCR
Easy Fit Plug 37.5 mm LDPE - PCR Green

20751326

Price Range
R 2,1516 - R 1,3832

Stock Levels
Request the lead time here
Attributes
  • H
    18.0 mm
  • Metric
    M30
  • UNF
    1.3/16"
  • Colour
    Green
  • Material
    LDPE - PCR
Easy Fit Plug 15.8 mm LDPE - PCR Green

20751340

Price Range
R 0,9774 - R 0,6283

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • UNF
    7/16"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Easy Fit Plug 24.0 mm LDPE - PCR Green

20751258

Price Range
R 1,2278 - R 0,7893

Stock Levels
Request the lead time here
Attributes
  • H
    13.1 mm
  • UNF
    11/16"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%