Menu Search

Spacer Nut 3.2 mm (L) Nylon Natural

This spacer nut fits into a square hole and can secure a PCB with the use of a 2.9mm self tapping screw. This item is manufactured with material rated UL94 V-2
Item code:

MSNE-2-01

2482 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 3,6394
5000 - 9999 R 3,3594
10000 + R 3,1635
Standard pack: 1000

Order in multiple of 1000

Total price:

R 3 639,40

1000 x R 3,6394

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Shape Round
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us