Menu Search

Snap Latch Mini Grip Plunger 2.0 mm 4.2 mm SLG-1L-B PA Black

Nylon 6/6 Plunger for use with coordinating Polycarbonate Grommet (sold separately). Creates a Snap Latch Rivet assembly for the securing and joining of two panels. Designed for fast and easy installation or removal by hand, by simply snapping in and out of place. Ideal for applications that require maintenance work.
Item code:

SLPB-1L-B

90453 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 2,7892
5000 - 9999 R 2,2981
10000 - 24999 R 2,0144
25000 + R 1,7931
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 789,20

1000 x R 2,7892

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Panel Thickness Range 2.0 - 4.2 mm
Fixed Panel Hole Diameter Range 8.0 - 8.2 mm | 0.315 - 0.323 in
Compatible Door Thickness Range 2.0 - 4.2 mm
Removable Panel Hole Diameter Range 7.5 - 7.6 mm | 0.295 - 0.299 in
Compatible Hole Diameter Range 7.5 - 7.7 mm
Head Height 6.5 mm
Head Diameter 9.4 mm
Flange Height 6.5 mm
Anchor Length 9.0 mm
Compatible Part Numbers (All) SLG-1L-B
Rivet Type Snap Latch Rivet
Type Mini Grip Plunger
Full Material Nylon 6/6
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us